IESNA:LM-63-2002
[TEST]P951819
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39694
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6191.5 5813 5484.7 5096.1 4707.6 4466.9 4381.7 4394.2 4466.9 4559.7
4993.3 6339.4 8525.3 10716.1 12932.1 14629.1 16128.1 17306.3 18512 19286.5
19344.2 18384.1 14095.2 12280.3 10217.3 6943.6 4301.5 3399.1 2283.6 1203.2
601.6 456.2 290.8 170.5 67.7 0 0
6191.5 5865.7 5537.3 5151.3 4757.7 4514.6 4424.3 4416.8 4479.5 4564.7
4898.1 6066.2 8166.8 10628.4 12754.1 14521.3 16078 17424.1 18552.1 19447
19647.5 18855.4 14711.8 12591.2 10625.9 7387.2 4579.7 3526.9 2361.3 1263.4
701.9 551.5 376 245.7 160.4 37.6 0
6191.5 5858.2 5549.8 5183.9 4800.3 4562.2 4461.9 4441.9 4482 4559.7
4777.8 5635.1 7434.9 9783.6 12062.2 14092.7 15932.6 17506.8 18885.5 20033.5
20454.7 20106.2 18795.2 14777 12393.1 9144.4 5737.8 4131 3005.5 1757.2
1183.2 977.6 854.8 711.9 488.8 85.2 0
6191.5 5893.2 5597.5 5279.1 4935.7 4680 4567.2 4522.1 4537.1 4597.3
4705.1 5151.3 6344.5 8274.6 10570.8 12864.4 15122.9 17281.2 19211.3 20607.6
21454.8 21570.1 20943.5 19855.6 18075.8 15017.6 12262.8 9415.2 6311.9 2922.8
1484 977.6 739.5 488.8 193 0 0
6191.5 5905.8 5657.6 5389.4 5111.2 4898.1 4770.2 4720.1 4712.6 4760.2
4840.4 5005.9 5537.3 6733 8575.4 10761.3 13205.3 15724.5 18226.2 20329.3
21860.9 22688.1 22720.7 22116.6 21296.9 20176.4 18609.7 15910 11836.6 7149.1
3053.2 1062.8 443.7 248.2 97.8 7.5 0
6191.5 5955.9 5735.3 5549.8 5349.3 5188.9 5101.1 5061 5056 5093.6
5166.3 5271.6 5492.2 5983.5 6983.7 8527.8 10548.2 12854.4 15265.8 17657.2
19933.3 21860.9 23322.3 23911.4 23969.1 23941.5 23971.6 23294.8 20171.4 14338.3
7996.4 2692.2 684.3 253.2 62.7 5 0
6191.5 6006.1 5838.1 5717.8 5622.5 5559.9 5547.3 5569.9 5615 5675.2
5765.4 5890.7 6053.7 6324.4 6775.6 7547.7 8748.4 10362.7 12182.6 14137.8
16263.5 18461.8 20602.6 22537.7 24247.3 25648.5 27115 28578.9 28551.3 24066.8
14944.9 6329.4 1649.4 466.2 140.4 10 0
6191.5 6073.7 5973.5 5915.8 5908.3 5943.4 6016.1 6141.4 6261.7 6407.1
6602.6 6800.7 6998.7 7266.9 7617.9 8161.8 9004.1 10187.2 11573.4 13210.3
15075.3 16940.3 18883 20732.9 23119.3 25575.9 28558.8 31363.8 32772.6 31088.1
24510.5 13368.2 3745 797.1 170.5 12.5 0
6191.5 6148.9 6113.8 6148.9 6221.6 6341.9 6494.9 6675.3 6845.8 7036.3
7244.4 7454.9 7678 7973.8 8362.3 8926.4 9708.4 10798.9 12155 13726.7
15624.3 17644.7 19895.7 22344.7 24999.3 27949.7 31063 33993.3 35502.4 34000.9
26761.5 12330.5 2619.5 679.3 140.4 12.5 0
6191.5 6146.4 6136.4 6181.5 6269.3 6409.6 6585.1 6755.6 6953.6 7136.6
7342.1 7542.7 7773.3 8049 8447.6 9021.6 9821.2 10914.2 12297.9 13994.9
15920 18030.7 20331.8 22886.2 25608.4 28603.9 31727.3 34519.8 35765.6 33604.8
25227.4 10267.4 1992.8 528.9 105.3 10 0
6191.5 6196.6 6236.7 6374.5 6542.5 6770.6 7046.3 7322.1 7595.3 7871
8139.3 8427.5 8735.8 9152 9758.6 10535.7 11488.2 12701.4 14155.3 15784.7
17524.3 19329.2 21279.4 23121.8 24811.3 26242.6 27350.6 27689 26455.7 22612.9
14508.8 4258.9 774.6 238.1 60.2 20.1 0
6191.5 6219.1 6294.3 6444.7 6660.3 6931 7229.3 7542.7 7851 8131.7
8405 8670.7 8953.9 9299.9 9713.5 10275 11022 11931.9 12952.1 14007.4
15075.3 16150.7 17193.5 18018.2 18449.3 18454.3 18060.8 17168.4 15333.5 12736.5
8264.6 2774.9 619.2 203 77.7 30.1 0
6191.5 6224.1 6316.9 6467.3 6690.4 6943.6 7211.8 7470 7688 7853.5
7948.7 8008.9 8029 8059 8119.2 8217 8477.7 9031.6 9733.5 10420.3
10869 11074.6 11034.5 10475.5 9247.2 7622.9 5820.6 3815.2 2220.9 1198.2
641.7 283.3 117.8 47.6 17.5 2.5 0
6191.5 6239.2 6294.3 6399.6 6477.3 6519.9 6524.9 6424.7 6241.7 5928.3
5487.2 4935.7 4309 3677.3 3068.2 2499.2 1990.3 1646.9 1526.6 1511.5
1526.6 1516.6 1363.6 1080.4 772.1 516.4 343.4 260.7 215.6 175.5
135.4 85.2 35.1 15 5 0 0
6191.5 6241.7 6229.1 6143.9 5960.9 5682.7 5304.2 4757.7 4043.3 3213.6
2439 1804.8 1346.1 1102.9 1015.2 997.7 985.1 970.1 945 917.5
874.8 782.1 644.2 501.3 386 305.8 243.1 190.5 147.9 110.3
72.7 35.1 15 5 0 0 0
6191.5 6206.6 6073.7 5752.9 5269.1 4639.9 3782.6 2842.6 2040.5 1481.5
1185.7 1057.8 980.1 914.9 857.3 809.7 784.6 757 732 706.9
666.8 596.6 506.4 411.1 323.4 258.2 208.1 160.4 120.3 82.7
42.6 20.1 7.5 0 0 0 0
6191.5 6161.5 5855.6 5319.2 4572.2 3644.7 2576.9 1762.2 1316 1163.1
1087.9 1017.7 930 824.7 716.9 626.7 559 528.9 549 579
579 544 481.3 401.1 315.8 250.7 195.5 152.9 112.8 75.2
47.6 20.1 7.5 0 0 0 0
6191.5 6143.9 5690.2 4928.2 3910.5 2707.2 1767.2 1311 1190.7 1125.5
1057.8 962.6 849.8 729.4 614.1 516.4 436.2 396.1 378.5 373.5
376 376 366 333.4 293.3 250.7 210.6 167.9 135.4 107.8
80.2 47.6 10 0 0 0 0
6191.5 6136.4 5554.8 4652.4 3444.2 2208.4 1451.4 1235.8 1168.1 1105.5
1020.2 909.9 789.6 666.8 561.5 473.8 418.6 388.5 368.5 350.9
333.4 318.4 305.8 290.8 270.7 243.1 208.1 175.5 150.4 122.8
90.2 55.1 10 0 0 0 0
6191.5 6106.3 5432 4404.3 3080.7 1885 1321 1213.2 1155.6 1082.9
990.1 887.4 777.1 656.8 551.5 473.8 426.1 401.1 383.5 368.5
348.4 333.4 315.8 298.3 275.7 238.1 190.5 162.9 135.4 107.8
75.2 35.1 5 0 0 0 0
6191.5 6103.8 5394.4 4311.5 2932.8 1764.7 1280.9 1203.2 1150.6 1072.9
977.6 882.4 779.6 666.8 559 476.3 431.2 406.1 386 371
356 338.4 318.4 295.8 263.2 213.1 155.4 130.3 105.3 77.7
50.1 17.5 0 0 0 0 0
6191.5 6108.8 5371.9 4273.9 2870.2 1727.1 1280.9 1200.7 1145.6 1070.4
972.6 877.3 779.6 664.3 556.5 473.8 431.2 406.1 388.5 373.5
358.5 338.4 318.4 295.8 260.7 205.5 150.4 127.8 100.3 75.2
45.1 15 0 0 0 0 0
